IESNA:LM-63-2002
[TEST]P1508641
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]08/11/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2606-849-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB6B-827-U-T3LG-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 6SQUARE 219W 80CRI 2700K FIXTURE w/ TYPE III LOW GLARE DISTRIBUTION FIXTURE W/ HOUSE SIDE SHIELD
[LAMP] (156) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 219.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23952.3
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 219.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 82 85 90 95 105 115 125 135 145 155 165 175 180 
3127.3 3042.8 2776.2 2457.7 2399.1 2412.1 2444.6 2542.2 2691.7 2880.3 3192.3 3907.5 4739.8 5467.9 6261.2 7184.4 7997.1 8764.3 
9401.5 9791.6 10025.7 10194.7 9668.1 9076.4 8205.2 5760.5 3224.9 1768.5 1235.3 604.7 305.6 195.1 130.0 39.0 26.0 0.0 0.0 
3127.3 3049.3 2782.7 2457.7 2405.6 2418.6 2457.7 2548.7 2704.7 2880.3 3185.8 3888.0 4765.8 5481.0 6280.7 7216.9 8101.1 8822.8 
9447.0 9863.1 10071.2 10266.2 9772.1 9095.9 8322.2 5942.6 3380.9 1892.0 1241.8 611.2 299.1 201.6 130.0 39.0 26.0 0.0 0.0 
3127.3 3036.3 2789.2 2483.7 2405.6 2425.1 2477.2 2581.2 2750.2 2945.3 3237.9 3868.5 4739.8 5591.5 6404.2 7379.5 8380.7 9271.5 
9947.6 10506.8 10727.8 10909.9 10883.9 10194.7 9447.0 7412.0 4583.7 2379.6 1501.9 747.7 409.6 240.6 162.5 97.5 52.0 0.0 0.0 
3127.3 3042.8 2841.3 2548.7 2451.1 2470.7 2535.7 2646.2 2841.3 3088.3 3400.4 3875.0 4674.7 5663.0 6553.7 7594.0 8653.8 9694.1 
10506.8 11143.9 11553.6 11787.6 11891.6 11859.1 11436.5 10324.7 8328.7 6267.7 4232.6 1996.0 747.7 409.6 260.1 143.0 71.5 6.5 0.0 
3127.3 3055.8 2873.8 2633.2 2522.7 2542.2 2613.7 2769.7 2984.3 3289.9 3641.0 4083.1 4707.2 5689.0 6787.8 7919.1 8998.4 10103.7 
11013.9 11703.1 12242.7 12561.3 12834.4 13140.0 13192.0 12821.4 11800.6 9362.5 6729.3 4115.6 1703.5 767.2 377.1 182.0 78.0 6.5 
0.0 
3127.3 3049.3 2951.8 2782.7 2672.2 2672.2 2782.7 2938.8 3198.8 3530.4 3992.1 4531.7 5123.4 5884.1 6963.3 8322.2 9453.5 10474.3 
11384.5 12047.7 12483.3 12886.4 13380.5 13900.7 14316.8 14544.3 14492.3 13380.5 9336.5 5175.4 2522.7 981.8 468.1 188.5 65.0 6.5 
0.0 
3127.3 3075.3 3023.3 2945.3 2880.3 2938.8 3062.3 3244.4 3536.9 3940.0 4408.2 5012.8 5721.5 6540.7 7568.0 8647.3 9668.1 10682.3 
11417.0 11995.7 12593.8 13283.0 14160.7 14967.0 15513.1 15422.1 14485.8 12515.8 9785.1 6709.8 2958.3 910.2 279.6 123.5 39.0 6.5 
0.0 
3127.3 3094.8 3068.8 3075.3 3140.3 3276.9 3471.9 3725.5 4057.1 4499.2 5025.8 5689.0 6501.7 7483.5 8621.3 9655.1 10558.8 11267.5 
11956.7 12834.4 13673.1 14615.9 15389.6 15448.1 14739.4 13504.1 11852.6 9043.9 6066.1 3153.3 1579.9 858.2 396.6 182.0 78.0 6.5 
0.0 
3127.3 3114.3 3133.8 3198.8 3361.4 3621.5 3933.5 4369.2 4837.3 5409.4 6007.6 6748.8 7581.0 8640.8 9720.1 10818.9 11631.6 12353.3 
13068.5 13848.7 14557.4 15116.5 15181.5 14576.9 13471.6 12086.7 9863.1 6612.3 4102.6 2301.6 1339.4 786.7 461.6 260.1 123.5 6.5 
0.0 
3127.3 3120.8 3166.3 3263.9 3458.9 3784.0 4141.6 4596.7 5188.4 5819.0 6495.2 7320.9 8224.7 9343.0 10604.3 11839.6 12931.9 13946.2 
15019.0 16267.3 17450.6 18419.4 18855.0 18061.8 16592.4 14323.3 10350.7 6573.2 3628.0 1801.0 988.3 578.7 338.1 188.5 84.5 6.5 0.0 
3127.3 3127.3 3172.8 3276.9 3491.4 3803.5 4193.6 4694.2 5266.4 5949.1 6631.8 7425.0 8361.2 9518.5 10734.3 11976.2 13159.5 
14199.8 15214.0 16293.3 17294.6 18003.3 18094.3 17171.0 15253.0 12821.4 9167.4 5721.5 3062.3 1534.4 877.7 500.6 292.6 143.0 71.5 
0.0 0.0 
3127.3 3133.8 3185.8 3315.9 3549.9 3888.0 4278.1 4778.8 5396.4 6059.6 6755.3 7548.5 8426.2 9492.5 10597.8 11696.6 12697.9 
13445.6 14264.8 15090.5 15721.2 16169.8 15896.7 14570.4 12665.4 10350.7 7184.4 4434.2 2451.1 1176.8 708.7 403.1 227.6 110.5 52.0 
0.0 0.0 
3127.3 3140.3 3218.4 3341.9 3582.4 3914.0 4317.1 4798.3 5337.9 5968.6 6547.2 7190.9 7906.1 8634.3 9518.5 10357.2 11085.4 
11735.6 12359.8 12860.4 13101.0 13036.0 12203.7 10402.8 8101.1 5897.1 3764.5 2236.6 1183.3 643.7 383.6 227.6 130.0 71.5 13.0 0.0 0.0 
3127.3 3159.8 3244.4 3367.9 3582.4 3849.0 4096.1 4369.2 4590.2 4772.3 4915.3 4993.3 4999.8 4980.3 4902.3 4791.8 4642.2 4369.2 3842.5 
3335.4 2672.2 1957.0 1410.9 1020.8 760.7 591.7 455.1 351.1 240.6 162.5 110.5 65.0 39.0 19.5 6.5 0.0 0.0 
3127.3 3166.3 3237.9 3328.9 3400.4 3465.4 3452.4 3348.4 3172.8 2841.3 2353.6 1970.0 1892.0 2015.5 2249.6 2379.6 2269.1 1911.5 1404.4 
936.2 682.7 585.2 526.6 474.6 416.1 357.6 292.6 227.6 169.0 143.0 110.5 84.5 58.5 19.5 6.5 0.0 0.0 
3127.3 3179.3 3237.9 3231.4 3127.3 2945.3 2659.2 2165.1 1579.9 1196.3 1118.3 1137.8 1176.8 1202.8 1215.8 1150.8 916.7 650.2 494.1 429.1 
390.1 357.6 331.6 292.6 253.6 227.6 214.6 169.0 130.0 97.5 65.0 45.5 26.0 13.0 6.5 0.0 0.0 
3127.3 3185.8 3205.3 3081.8 2776.2 2366.6 1768.5 1157.3 910.2 858.2 845.2 825.7 799.7 780.2 721.7 591.7 429.1 344.6 299.1 266.6 240.6 
221.1 208.1 195.1 188.5 162.5 143.0 123.5 97.5 65.0 52.0 32.5 19.5 6.5 6.5 0.0 0.0 
3127.3 3185.8 3179.3 2919.3 2483.7 1879.0 1170.3 832.2 767.2 734.7 695.7 650.2 604.7 552.6 487.6 396.6 325.1 286.1 247.1 221.1 201.6 188.5 
182.0 175.5 156.0 149.5 136.5 117.0 91.0 71.5 52.0 39.0 19.5 6.5 6.5 0.0 0.0 
3127.3 3185.8 3127.3 2789.2 2243.1 1475.9 877.7 747.7 702.2 663.2 604.7 552.6 494.1 435.6 383.6 331.6 286.1 253.6 221.1 201.6 188.5 175.5 162.5 
156.0 149.5 136.5 117.0 104.0 91.0 71.5 58.5 32.5 13.0 6.5 6.5 0.0 0.0 
3127.3 3179.3 3101.3 2678.7 2061.0 1241.8 793.2 728.2 682.7 637.2 578.7 513.6 455.1 403.1 344.6 305.6 273.1 240.6 214.6 195.1 175.5 156.0 149.5 
136.5 130.0 117.0 97.5 84.5 71.5 58.5 45.5 26.0 13.0 6.5 6.5 0.0 0.0 
3127.3 3185.8 3094.8 2626.7 1963.5 1124.8 767.2 715.2 676.2 630.7 565.6 500.6 435.6 383.6 338.1 305.6 266.6 240.6 214.6 188.5 169.0 156.0 143.0 
130.0 117.0 104.0 78.0 65.0 58.5 45.5 32.5 19.5 6.5 0.0 0.0 0.0 0.0 
3127.3 3198.8 3101.3 2646.2 2009.0 1098.8 773.7 715.2 682.7 630.7 565.6 500.6 442.1 383.6 344.6 305.6 273.1 247.1 221.1 195.1 169.0 156.0 143.0 
130.0 117.0 97.5 78.0 65.0 52.0 45.5 32.5 19.5 6.5 0.0 0.0 0.0 0.0 
